Warning Icon
This product was discontinued on: October 1, 2020

For other alternatives, please contact us for more information.

1 Replacement products available

IMFQ-WCS-AMT-R40 | E14V00P15

Quad WCS IMF for Aeronautical Mobile Telemetry Band Co-Location, 4.3-10

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • DC/AISG passing capability from BTS port to ANT port

Product Classification

Product Type Interference mitigation filter

General Specifications

Color Gray
Modularity 4-Quad
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 285 mm | 11.220 in
Width 270 mm | 10.630 in
Depth 175 mm | 6.890 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Path Branch 1
Lightning Surge Current 8 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 1 | 2 | 3 | 4 1 | 2 | 3 | 4 1 | 2 | 3 | 4
Branch 1 1 1 1
Port Designation Uplink Downlink Downlink Downlink
License Band WCS 2300, Band Pass WCS 2300, Band Pass WCS 2300, Band Pass WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 2305–2315 2350–2357 2357–2358.6 2358.6–2358.96
Insertion Loss, maximum, dB 0.30 0.90 1.80 2.20
Insertion Loss, typical, dB 0.20 0.50 1.10 1.70
Total Group Delay, maximum, ns 10 300 300 500
Return Loss, minimum, dB 18 18 18 16
Return Loss, typical, dB 21 21 21 20
Input Power, RMS, maximum, W 100 100 100
Input Power, PEP, maximum, W 1,000 1,000 1,000
Higher Order PIM, minimum, dBc -153 -153 -153
Higher Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones

Electrical Specifications, Band Reject

Frequency Range, MHz 2360–2365 2365–2395
Attenuation, minimum, dB 40.0 30.0

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Loading @ Velocity, frontal 60.0 N @ 150 km/h (13.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 120.0 N @ 150 km/h (27.0 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 15.5 kg | 34.172 lb

Product Classification

Product Type Interference mitigation filter

General Specifications

Color Gray
Modularity 4-Quad
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 285 mm | 11.220 in
Width 270 mm | 10.630 in
Depth 175 mm | 6.890 in

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Path Branch 1
Lightning Surge Current 8 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 1 | 2 | 3 | 4 1 | 2 | 3 | 4 1 | 2 | 3 | 4
Branch 1 1 1 1
Port Designation Uplink Downlink Downlink Downlink
License Band WCS 2300, Band Pass WCS 2300, Band Pass WCS 2300, Band Pass WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 2305–2315 2350–2357 2357–2358.6 2358.6–2358.96
Insertion Loss, maximum, dB 0.30 0.90 1.80 2.20
Insertion Loss, typical, dB 0.20 0.50 1.10 1.70
Total Group Delay, maximum, ns 10 300 300 500
Return Loss, minimum, dB 18 18 18 16
Return Loss, typical, dB 21 21 21 20
Input Power, RMS, maximum, W 100 100 100
Input Power, PEP, maximum, W 1,000 1,000 1,000
Higher Order PIM, minimum, dBc -153 -153 -153
Higher Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones

Electrical Specifications, Band Reject

Frequency Range, MHz 2360–2365 2365–2395
Attenuation, minimum, dB 40.0 30.0

Mechanical Specifications

Wind Loading @ Velocity, frontal 60.0 N @ 150 km/h (13.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 120.0 N @ 150 km/h (27.0 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 15.5 kg | 34.172 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence