E15V87P61
1D-IMF 881-888.4 RJ 880.1 37dB DC
Specifications
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 257 mm | 10.118 in |
Width | 257 mm | 10.118 in |
Depth | 109 mm | 4.291 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
License Band | CEL 850, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 814–849 | 925–960 |
Insertion Loss, maximum, dB | 2.50 | 0.20 |
Insertion Loss, typical, dB | 0.35 | 0.10 |
Total Group Delay, maximum, ns | 410 | 17 |
Total Group Delay, typical, ns | 50 | 14 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 300 | |
Input Power, PEP, maximum, W | 5,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM, typical, dBc | -152 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
5th Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Sub-module | 1 | 2 | 1 | 2 |
Attenuation, minimum, dB | 37.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -10 °C to +55 °C (+14 °F to +131 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, without mounting hardware | 5.6 kg | 12.346 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 257 mm | 10.118 in |
Width | 257 mm | 10.118 in |
Depth | 109 mm | 4.291 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
License Band | CEL 850, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 814–849 | 925–960 |
Insertion Loss, maximum, dB | 2.50 | 0.20 |
Insertion Loss, typical, dB | 0.35 | 0.10 |
Total Group Delay, maximum, ns | 410 | 17 |
Total Group Delay, typical, ns | 50 | 14 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 300 | |
Input Power, PEP, maximum, W | 5,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM, typical, dBc | -152 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
5th Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Sub-module | 1 | 2 | 1 | 2 |
Attenuation, minimum, dB | 37.0 |
Environmental Specifications
Operating Temperature | -10 °C to +55 °C (+14 °F to +131 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, without mounting hardware | 5.6 kg | 12.346 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse