TD-PCS-5-B-F_G | E15Z50P17
PCS Twin In-Band Diplexer Tuning version 3, PCS B/FCG Bands with AISG/DC Sense
Specifications
Features and Benefits
- Automatic dc switching with dc sense
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Antenna Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Rx Interface | 7-16 DIN Female |
Dimensions
Height | 263 mm | 10.354 in |
Width | 265 mm | 10.433 in |
Depth | 95.6 mm | 3.764 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1870 – 1885 MHz |
Insertion Loss, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 30 dB |
Total Group Delay, maximum | 60 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1890 – 1915 MHz |
Isolation, minimum | 30 dB |
Total Group Delay, maximum | 60 ns |
Insertion Loss, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1950 – 1965 MHz |
Isolation, minimum | 30 dB |
Input Power, PEP, maximum | 2000 W |
Input Power, RMS, maximum | 100 W |
Total Group Delay, maximum | 60 ns |
Insertion Loss Ripple, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1970 – 1995 MHz |
Input Power, PEP, maximum | 2000 W |
Insertion Loss, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Isolation, minimum | 30 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 60 ns |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 8.9 kg | 19.621 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Antenna Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Rx Interface | 7-16 DIN Female |
Dimensions
Height | 263 mm | 10.354 in |
Width | 265 mm | 10.433 in |
Depth | 95.6 mm | 3.764 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1870 – 1885 MHz |
Insertion Loss, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 30 dB |
Total Group Delay, maximum | 60 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1890 – 1915 MHz |
Isolation, minimum | 30 dB |
Total Group Delay, maximum | 60 ns |
Insertion Loss, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1950 – 1965 MHz |
Isolation, minimum | 30 dB |
Input Power, PEP, maximum | 2000 W |
Input Power, RMS, maximum | 100 W |
Total Group Delay, maximum | 60 ns |
Insertion Loss Ripple, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1970 – 1995 MHz |
Input Power, PEP, maximum | 2000 W |
Insertion Loss, maximum | 0.8 dB |
Insertion Loss, typical | 0.5 dB |
Isolation, minimum | 30 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 60 ns |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 8.9 kg | 19.621 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse