TD-AWS-5-AB-DEF1
AWS Twin In-Band Diplexer Tuning version 6, AWS AB/DEF1 Bands with AISG/DC Sense
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Rx Interface | 7-16 DIN Female |
Dimensions
Height | 231 mm | 9.094 in |
Width | 265 mm | 10.433 in |
Depth | 96 mm | 3.78 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1710 – 1729.75 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1735.25 – 1749.75 MHz |
Isolation, minimum | 28 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 2110 – 2129.75 MHz |
Isolation, minimum | 28 dB |
Input Power, PEP, maximum | 5000 W |
Total Group Delay, maximum | 60 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 2135.25 – 2149.75 MHz |
Input Power, PEP, maximum | 5000 W |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 60 ns |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 8.3 kg | 18.298 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Rx Interface | 7-16 DIN Female |
Dimensions
Height | 231 mm | 9.094 in |
Width | 265 mm | 10.433 in |
Depth | 96 mm | 3.78 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1710 – 1729.75 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1735.25 – 1749.75 MHz |
Isolation, minimum | 28 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 2110 – 2129.75 MHz |
Isolation, minimum | 28 dB |
Input Power, PEP, maximum | 5000 W |
Total Group Delay, maximum | 60 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 2135.25 – 2149.75 MHz |
Input Power, PEP, maximum | 5000 W |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 60 ns |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 8.3 kg | 18.298 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse