TD-AWS-10-A_F1-HIJ | E14Z00P05
AWS Twin In-Band Diplexer, AWS ABCDEF1/HIJ Bands with AISG/DC Sense
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
AISG Carrier | 2176 KHz ± 100 ppm |
Antenna Interface | 4.3-10 Female |
Connector Interface Style | Long neck |
Rx Interface | 4.3-10 Female |
Dimensions
Height | 231 mm | 9.094 in |
Width | 265 mm | 10.433 in |
Depth | 96 mm | 3.78 in |
Ground Screw Diameter | 5 mm | 0.197 in |
dc/AISG Auto-Sense Logic
Click on image to enlarge. |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1710 – 1750 MHz |
Insertion Loss, typical | 0.4 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
License Band | AWS |
Total Group Delay, maximum | 30 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1760 – 1780 MHz |
Isolation, minimum | 28 dB |
License Band | AWS |
Total Group Delay, maximum | 60 ns |
Insertion Loss, typical | 0.45 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
3rd Order IMD Test Method | 2 x 20 W CW tones |
3rd Order IMD, specific | -160 dBc |
Frequency Band | 2110 – 2150 MHz |
Isolation, minimum | 28 dB |
License Band | AWS |
Input Power, PEP, maximum | 1700 W |
Input Power, RMS, maximum | 120 W |
Total Group Delay, maximum | 30 ns |
Insertion Loss, typical | 0.4 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
3rd Order IMD Test Method | 2 x 20 W CW tones |
3rd Order IMD, specific | -160 dBc |
Frequency Band | 2160 – 2180 MHz |
Input Power, PEP, maximum | 1700 W |
Insertion Loss, typical | 0.45 dB |
Isolation, minimum | 28 dB |
License Band | AWS |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 60 ns |
Electrical Specifications, AISG
Return Loss, minimum | 12 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Mounting Hardware Weight | 1.1 kg | 2.425 lb |
Weight, without mounting hardware | 6.9 kg | 15.212 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
AISG Carrier | 2176 KHz ± 100 ppm |
Antenna Interface | 4.3-10 Female |
Connector Interface Style | Long neck |
Rx Interface | 4.3-10 Female |
Dimensions
Height | 231 mm | 9.094 in |
Width | 265 mm | 10.433 in |
Depth | 96 mm | 3.78 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1710 – 1750 MHz |
Insertion Loss, typical | 0.4 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
License Band | AWS |
Total Group Delay, maximum | 30 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1760 – 1780 MHz |
Isolation, minimum | 28 dB |
License Band | AWS |
Total Group Delay, maximum | 60 ns |
Insertion Loss, typical | 0.45 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
3rd Order IMD Test Method | 2 x 20 W CW tones |
3rd Order IMD, specific | -160 dBc |
Frequency Band | 2110 – 2150 MHz |
Isolation, minimum | 28 dB |
License Band | AWS |
Input Power, PEP, maximum | 1700 W |
Input Power, RMS, maximum | 120 W |
Total Group Delay, maximum | 30 ns |
Insertion Loss, typical | 0.4 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
3rd Order IMD Test Method | 2 x 20 W CW tones |
3rd Order IMD, specific | -160 dBc |
Frequency Band | 2160 – 2180 MHz |
Input Power, PEP, maximum | 1700 W |
Insertion Loss, typical | 0.45 dB |
Isolation, minimum | 28 dB |
License Band | AWS |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 60 ns |
Electrical Specifications, AISG
Return Loss, minimum | 12 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Mounting Hardware Weight | 1.1 kg | 2.425 lb |
Weight, without mounting hardware | 6.9 kg | 15.212 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse