Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

QD-PCS-B525_B4-G

PCS Quad In-Band Diplexer GB525, B/BEFCG Bands with AISG/DC Sense

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Automatic dc switching with dc sense

Product Classification

Product Type Diplexer

General Specifications

Application Indoor | Outdoor
AISG Carrier 2176 KHz ± 100 ppm
Connector Interface 7-16 DIN Female
Connector Interface Style Medium neck

Dimensions

Height 465 mm | 18.307 in
Width 365 mm | 14.37 in
Depth 148 mm | 5.827 in
Ground Screw Diameter 8 mm | 0.315 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum 153 dBc
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, Rx (Uplink)

Frequency Band 1870.625 – 1875.625 MHz
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)

Electrical Specifications 2, Rx (Uplink)

Frequency Band 1876.875 – 1914.75 MHz
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Frequency Band 1950.625 – 1955.625 MHz
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)
Input Power, PEP, maximum 3000 W
Total Group Delay, maximum 230 ns
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB

Electrical Specifications 2, Tx (Downlink)

Frequency Band 1956.875 – 1994.75 MHz
Input Power, PEP, maximum 3000 W
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)
Return Loss, minimum 18 dB
Total Group Delay, maximum 230 ns

Electrical Specifications, AISG

Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Brackets
Weight, net 28 kg | 61.729 lb

Product Classification

Product Type Diplexer

General Specifications

Application Indoor | Outdoor
AISG Carrier 2176 KHz ± 100 ppm
Connector Interface 7-16 DIN Female
Connector Interface Style Medium neck

Dimensions

Height 465 mm | 18.307 in
Width 365 mm | 14.37 in
Depth 148 mm | 5.827 in
Ground Screw Diameter 8 mm | 0.315 in

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum 153 dBc
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, Rx (Uplink)

Frequency Band 1870.625 – 1875.625 MHz
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)

Electrical Specifications 2, Rx (Uplink)

Frequency Band 1876.875 – 1914.75 MHz
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Frequency Band 1950.625 – 1955.625 MHz
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)
Input Power, PEP, maximum 3000 W
Total Group Delay, maximum 230 ns
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB

Electrical Specifications 2, Tx (Downlink)

Frequency Band 1956.875 – 1994.75 MHz
Input Power, PEP, maximum 3000 W
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Isolation, minimum 28 dB
Isolation, minimum, specific 20 dB (±500 KHz from band edge)
Return Loss, minimum 18 dB
Total Group Delay, maximum 230 ns

Electrical Specifications, AISG

Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Brackets
Weight, net 28 kg | 61.729 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence