STX192158T-43 | E14F60P17
Compact Twin Triplexer PCS/AWS/2305-5925 MHz, DC blocking, 4.3-10 connectors
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- New 4.3-10 connectors for improved PIM performance and size reduction
- Ideal for small cell applications
- dc/AISG blocking on all ports (DC grounded)
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 135 mm | 5.315 in |
Width | 185 mm | 7.283 in |
Depth | 76 mm | 2.992 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | AWS 2000 | LAA 5000 | PCS 1900 | TDD 1900 | TDD 2000 | TDD 2300 | TDD 2600 | TDD 3500 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 1 | 2 |
Branch | 1 | 2 | 3 | 3 | 3 |
Port Designation | PCS | AWS | 2305-5925 | 2305-5925 | 2305-5925 |
License Band | PCS 1900, Band Pass | AWS 1700, Band Pass AWS 2000, Band Pass | WCS 2300, Band Pass | TDD 3500, Band Pass | LAA 5000, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1850-1995 | 1695–1780 2110–2200 | 2305–2690 | 3400–4200 | 5150–5925 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 20 | 25 | 25 | 25 | 25 |
Return Loss, minimum, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, minimum, dB | 35 | 35 | 35 | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, maximum, dBc | -161 | -161 | -161 | -145 | -145 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 5 W CW tones |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 32.0 N @ 150 km/h (7.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 7.0 N @ 150 km/h (1.6 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.9 L |
Weight, without mounting hardware | 3.2 kg | 7.055 lb |
Product Classification
Product Type | Triplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 135 mm | 5.315 in |
Width | 185 mm | 7.283 in |
Depth | 76 mm | 2.992 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | AWS 2000 | LAA 5000 | PCS 1900 | TDD 1900 | TDD 2000 | TDD 2300 | TDD 2600 | TDD 3500 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 1 | 2 |
Branch | 1 | 2 | 3 | 3 | 3 |
Port Designation | PCS | AWS | 2305-5925 | 2305-5925 | 2305-5925 |
License Band | PCS 1900, Band Pass | AWS 1700, Band Pass; AWS 2000, Band Pass | WCS 2300, Band Pass | TDD 3500, Band Pass | LAA 5000, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1850-1995 | 1695–1780; 2110–2200 | 2305–2690 | 3400–4200 | 5150–5925 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 20 | 25 | 25 | 25 | 25 |
Return Loss, minimum, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, minimum, dB | 35 | 35 | 35 | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, maximum, dBc | -161 | -161 | -161 | -145 | -145 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 5 W CW tones |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 32.0 N @ 150 km/h (7.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 7.0 N @ 150 km/h (1.6 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.9 L |
Weight, without mounting hardware | 3.2 kg | 7.055 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse