Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F10P41

2X Triplexer 380-862/880-960/1350-2700, DC Bypass on all ports, with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • Twin configuration
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Designed for network modernization application, introduction of LTE1400 on existing site
  • Designed for network modernization application, introduction of LTE700 and LTE800 on existing site
  • dc/AISG pass-through on all frequency ports

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 230 mm | 9.055 in
Width 205.5 mm | 8.091 in
Depth 108 mm | 4.252 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 900 | TDD 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Autosensing
dc/AISG Pass-through, demultiplexer Autosensing
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 1350-2700 880-960 380-862
License Band DCS 1800, Band Pass
IMT 2100, Band Pass
IMT 2600, Band Pass
TDD 2300, Band Pass
CEL 900, Band Pass
LMR 900, Band Pass
APT 700, Band Pass
EDD 800, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1350–2700 880–960 380–862
Insertion Loss, typical, dB 0.30 0.30 0.30
Return Loss, typical, dB 18 18 18
Isolation, typical, dB 52 52 52
Input Power, RMS, maximum, W 300 300 300
Input Power, PEP, maximum, W 3,000 3,000 3,000
3rd Order PIM, typical, dBc -162 -162 -162
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 5.1 L
Weight, without mounting hardware 7.9 kg | 17.416 lb

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 230 mm | 9.055 in
Width 205.5 mm | 8.091 in
Depth 108 mm | 4.252 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 900 | TDD 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Autosensing
dc/AISG Pass-through, demultiplexer Autosensing
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 1350-2700 880-960 380-862
License Band DCS 1800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; TDD 2300, Band Pass CEL 900, Band Pass; LMR 900, Band Pass APT 700, Band Pass; EDD 800, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1350–2700 880–960 380–862
Insertion Loss, typical, dB 0.30 0.30 0.30
Return Loss, typical, dB 18 18 18
Isolation, typical, dB 52 52 52
Input Power, RMS, maximum, W 300 300 300
Input Power, PEP, maximum, W 3,000 3,000 3,000
3rd Order PIM, typical, dBc -162 -162 -162
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 5.1 L
Weight, without mounting hardware 7.9 kg | 17.416 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence