Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F10P29

Twin Triplexer 1350-1525//18//21-23-26 MHz, dc smart bypass, with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for network modernization application, introduction of LTE1400 on existing site
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • DC/AISG SMART bypass functionality
  • Twin configuration

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 193 mm | 7.598 in
Width 190 mm | 7.48 in
Depth 137 mm | 5.394 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | PDC 1500 | SDL 1400 | TDD 2300 | TDD 2600 | WCS 2300
License Band, LNA DCS 1800 | IMT 2100 | PDC 1500 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner dc Smart Bypass
dc/AISG Pass-through, demultiplexer dc Smart Bypass
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 1350-1525 1710-1880 1920-2690
License Band PDC 1500, Band Pass
SDL 1400, Band Pass
DCS 1800, LNA IMT 2100, LNA
TDD 2300, Band Pass
TDD 2600, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1350–1525 1710–1880 1920–2690
Insertion Loss, typical, dB 0.15 0.25 0.15
Return Loss, typical, dB 20 20 20
Isolation, minimum, dB 50 50 50
Input Power, RMS, maximum, W 300 300 300
Input Power, PEP, maximum, W 1,500 1,500 1,500
3rd Order PIM, typical, dBc -163 -163 -163
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP68

Packaging and Weights

Included Mounting hardware
Volume 5 L
Weight, net 7.3 kg | 16.094 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 193 mm | 7.598 in
Width 190 mm | 7.48 in
Depth 137 mm | 5.394 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | PDC 1500 | SDL 1400 | TDD 2300 | TDD 2600 | WCS 2300
License Band, LNA DCS 1800 | IMT 2100 | PDC 1500 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner dc Smart Bypass
dc/AISG Pass-through, demultiplexer dc Smart Bypass
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 1350-1525 1710-1880 1920-2690
License Band PDC 1500, Band Pass; SDL 1400, Band Pass DCS 1800, LNA IMT 2100, LNA; TDD 2300, Band Pass; TDD 2600, Band Pass; WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1350–1525 1710–1880 1920–2690
Insertion Loss, typical, dB 0.15 0.25 0.15
Return Loss, typical, dB 20 20 20
Isolation, minimum, dB 50 50 50
Input Power, RMS, maximum, W 300 300 300
Input Power, PEP, maximum, W 1,500 1,500 1,500
3rd Order PIM, typical, dBc -163 -163 -163
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP68

Packaging and Weights

Included Mounting hardware
Volume 5 L
Weight, net 7.3 kg | 16.094 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence