E14F06P34
Ultra Compact Quad Diplexer 1350-1880/1920-2690, 4.3-10 connectors
Specifications
Features and Benefits
- Ideal for small cell applications
- Compact form factor with reduced size and weight
- Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Quad configuration, 4x4 MIMO ready
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 88 mm | 3.465 in |
Width | 277 mm | 10.906 in |
Depth | 141.5 mm | 5.571 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 1350-1880 | PORT 2 1920-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1350–1880 | 1920–2690 |
Insertion Loss, typical, dB | 0.25 | 0.20 |
Return Loss, typical, dB | 22 | 22 |
Isolation, typical, dB | 38 | 38 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -162 | -162 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.45 L |
Weight, net | 5.8 kg | 12.787 lb |
Weight, without mounting hardware | 5 kg | 11.023 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 88 mm | 3.465 in |
Width | 277 mm | 10.906 in |
Depth | 141.5 mm | 5.571 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 1350-1880 | PORT 2 1920-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1350–1880 | 1920–2690 |
Insertion Loss, typical, dB | 0.25 | 0.20 |
Return Loss, typical, dB | 22 | 22 |
Isolation, typical, dB | 38 | 38 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -162 | -162 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.45 L |
Weight, net | 5.8 kg | 12.787 lb |
Weight, without mounting hardware | 5 kg | 11.023 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse