Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F06P08

Ultra Compact Quad Diplexer 80-2690MHz/3300-5925MHz, 4.3-10

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New Combining Solution to introduce 5G, 3.5GHz band
  • Industry leading PIM performance
  • Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
  • Compact form factor with reduced size and weight
  • Ideal for small cell applications
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • dc/AISG pass-through on low frequency ports
  • Quad configuration, 4x4 MIMO ready

Product Classification

Product Type Diplexer

General Specifications

Modularity 4-Quad
Mounting Pole | Wall
RF Connector Interface 4.3-10 Female

Dimensions

Height 71 mm | 2.795 in
Width 224 mm | 8.819 in
Depth 61 mm | 2.402 in
Ground Screw Diameter 5 mm | 0.197 in

Dimension Drawing

Click on image to enlarge.

Electrical Specifications

License Band, Band Pass APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | NMT 450 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 80-2690 3300-5925
License Band APT 700, Band Pass
CEL 850, Band Pass
CEL 900, Band Pass
DCS 1800, Band Pass
EDD 800, Band Pass
IMT 2100, Band Pass
IMT 2600, Band Pass
TDD 2300, Band Pass
TDD 2600, Band Pass
LAA 5000, Band Pass
TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 80–2690 3300–5925
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Loading @ Velocity, frontal 10.0 N @ 150 km/h (2.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 4.0 N @ 150 km/h (0.9 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Volume 1 L
Weight, with mounting hardware 2.45 kg | 5.401 lb
Weight, without mounting hardware 2.3 kg | 5.071 lb

Product Classification

Product Type Diplexer

General Specifications

Modularity 4-Quad
Mounting Pole | Wall
RF Connector Interface 4.3-10 Female

Dimensions

Height 71 mm | 2.795 in
Width 224 mm | 8.819 in
Depth 61 mm | 2.402 in
Ground Screw Diameter 5 mm | 0.197 in

Electrical Specifications

License Band, Band Pass APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | NMT 450 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 80-2690 3300-5925
License Band APT 700, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; DCS 1800, Band Pass; EDD 800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass LAA 5000, Band Pass; TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 80–2690 3300–5925
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Mechanical Specifications

Wind Loading @ Velocity, frontal 10.0 N @ 150 km/h (2.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 4.0 N @ 150 km/h (0.9 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Volume 1 L
Weight, with mounting hardware 2.45 kg | 5.401 lb
Weight, without mounting hardware 2.3 kg | 5.071 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence