Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F06P00

Ultra Compact Octa Diplexer 80-2690MHz/3300-5925MHz, 4.3-10

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New Combining Solution to introduce 5G, 3.5GHz band
  • Industry leading PIM performance
  • Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
  • Compact form factor with reduced size and weight
  • Ideal for small cell applications
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • dc/AISG pass-through on low frequency ports
  • Octa configuration

Product Classification

Product Type Diplexer

General Specifications

Modularity 8-Octa
Mounting Pole | Wall
RF Connector Interface 4.3-10 Female

Dimensions

Height 71 mm | 2.795 in
Width 115 mm | 4.528 in
Depth 391 mm | 15.394 in
Ground Screw Diameter 5 mm | 0.197 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 80-2690 3300-5925
License Band APT 700, Band Pass
CEL 850, Band Pass
CEL 900, Band Pass
DCS 1800, Band Pass
EDD 800, Band Pass
IMT 2100, Band Pass
IMT 2600, Band Pass
TDD 2300, Band Pass
TDD 2600, Band Pass
LAA 5000, Band Pass
TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 80–2690 3300–5925
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Volume 3.3 L
Weight, with mounting hardware 7.5 kg | 16.535 lb
Weight, without mounting hardware 4.8 kg | 10.582 lb

Product Classification

Product Type Diplexer

General Specifications

Modularity 8-Octa
Mounting Pole | Wall
RF Connector Interface 4.3-10 Female

Dimensions

Height 71 mm | 2.795 in
Width 115 mm | 4.528 in
Depth 391 mm | 15.394 in
Ground Screw Diameter 5 mm | 0.197 in

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 80-2690 3300-5925
License Band APT 700, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; DCS 1800, Band Pass; EDD 800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass LAA 5000, Band Pass; TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 80–2690 3300–5925
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Environmental Specifications

Operating Temperature -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Volume 3.3 L
Weight, with mounting hardware 7.5 kg | 16.535 lb
Weight, without mounting hardware 4.8 kg | 10.582 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence