Warning Icon
This product was discontinued on: July 1, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • E14F10P08
    Twin Triplexer 700-800//900//1800-2600 MHz, DC Bypass on all ports, with 4.3-10 connectors

E11F02P80

Twin Triplexer 700-800//900//1800-2600 MHz, DC Bypass on low ports

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC7926
Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 257 mm | 10.118 in
Width 251 mm | 9.882 in
Depth 130 mm | 5.118 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation DD2-800 900 18-21-23-26
License Band APT 700, Band Pass
EDD 800, Band Pass
LMR 750, Band Pass
USA 700, Band Pass
USA 750, Band Pass
CEL 900, Band Pass AWS 1700, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass
IMT 2600, Band Pass
PCS 1900, Band Pass
TDD 1900, Band Pass
TDD 2300, Band Pass
TDD 2600, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 694–862 880–960 1710–2690
Insertion Loss, maximum, dB 0.50 0.50 0.50
Insertion Loss, typical, dB 0.35 0.30 0.35
Return Loss, minimum, dB 18 18 18
Return Loss, typical, dB 22 22 22
Isolation, minimum, dB 50 50 50
Input Power, RMS, maximum, W 300 300 300
Input Power, PEP, maximum, W 3,000 3,000 3,000
3rd Order PIM, typical, dBc -153 -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 8.4 L
Weight, net 8.1 kg | 17.857 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC7926
Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 257 mm | 10.118 in
Width 251 mm | 9.882 in
Depth 130 mm | 5.118 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation DD2-800 900 18-21-23-26
License Band APT 700, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; USA 700, Band Pass; USA 750, Band Pass CEL 900, Band Pass AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; PCS 1900, Band Pass; TDD 1900, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass; WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 694–862 880–960 1710–2690
Insertion Loss, maximum, dB 0.50 0.50 0.50
Insertion Loss, typical, dB 0.35 0.30 0.35
Return Loss, minimum, dB 18 18 18
Return Loss, typical, dB 22 22 22
Isolation, minimum, dB 50 50 50
Input Power, RMS, maximum, W 300 300 300
Input Power, PEP, maximum, W 3,000 3,000 3,000
3rd Order PIM, typical, dBc -153 -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 8.4 L
Weight, net 8.1 kg | 17.857 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence