E11F02P73
Single Triplexer 700-800//900//1800-2600 MHz, (DC Smart Bypass)
Specifications
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC7926 |
Color | Gray |
Common Port Label | COM |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 257 mm | 10.118 in |
Width | 251 mm | 9.882 in |
Depth | 63.5 mm | 2.5 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
dc/AISG Pass-through, combiner | dc Sensing |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | DD2-800 | 900 | 18-21-23-26 |
License Band | APT 700, Band Pass EDD 800, Band Pass LMR 750, Band Pass USA 700, Band Pass USA 750, Band Pass | CEL 900, Band Pass | AWS 1700, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass IMT 2600, Band Pass PCS 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 694–862 | 880–960 | 1710–2690 |
Insertion Loss, maximum, dB | 0.50 | 0.50 | 0.50 |
Insertion Loss, typical, dB | 0.35 | 0.30 | 0.35 |
Return Loss, minimum, dB | 18 | 18 | 18 |
Return Loss, typical, dB | 22 | 22 | 22 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 | 300 |
Input Power, PEP, maximum, W | 3,000 | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -153 | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.1 L |
Weight, net | 4.5 kg | 9.921 lb |
Weight, without mounting hardware | 4 kg | 8.818 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC7926 |
Color | Gray |
Common Port Label | COM |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 257 mm | 10.118 in |
Width | 251 mm | 9.882 in |
Depth | 63.5 mm | 2.5 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
dc/AISG Pass-through, combiner | dc Sensing |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | DD2-800 | 900 | 18-21-23-26 |
License Band | APT 700, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; USA 700, Band Pass; USA 750, Band Pass | CEL 900, Band Pass | AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; PCS 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 694–862 | 880–960 | 1710–2690 |
Insertion Loss, maximum, dB | 0.50 | 0.50 | 0.50 |
Insertion Loss, typical, dB | 0.35 | 0.30 | 0.35 |
Return Loss, minimum, dB | 18 | 18 | 18 |
Return Loss, typical, dB | 22 | 22 | 22 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 | 300 |
Input Power, PEP, maximum, W | 3,000 | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -153 | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.1 L |
Weight, net | 4.5 kg | 9.921 lb |
Weight, without mounting hardware | 4 kg | 8.818 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse