Warning Icon
This product was discontinued on: July 1, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

E11F02P27

Twin Triplexer 790-862//880-960//1710-2170 MHz, dc bypass on Mid band port

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC8921
Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 255 mm | 10.039 in
Width 285 mm | 11.22 in
Depth 136 mm | 5.354 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 900 | DCS 1800 | EDD 800 | IMT 2100

Electrical Specifications, Common Port

Composite Power, RMS 340 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 800 900 1800-2100
License Band EDD 800, Band Pass CEL 900, Band Pass DCS 1800, Band Pass
IMT 2100, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–862 880–960 1710–2170
Insertion Loss, maximum, dB 0.40 0.40 0.40
Return Loss, minimum, dB 21 21 21
Isolation, minimum, dB 50 50 50
3rd Order PIM, maximum, dBc -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP68

Packaging and Weights

Included Mounting hardware
Volume 9.8 L
Weight, net 13 kg | 28.66 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC8921
Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 255 mm | 10.039 in
Width 285 mm | 11.22 in
Depth 136 mm | 5.354 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 900 | DCS 1800 | EDD 800 | IMT 2100

Electrical Specifications, Common Port

Composite Power, RMS 340 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 800 900 1800-2100
License Band EDD 800, Band Pass CEL 900, Band Pass DCS 1800, Band Pass; IMT 2100, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–862 880–960 1710–2170
Insertion Loss, maximum, dB 0.40 0.40 0.40
Return Loss, minimum, dB 21 21 21
Isolation, minimum, dB 50 50 50
3rd Order PIM, maximum, dBc -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP68

Packaging and Weights

Included Mounting hardware
Volume 9.8 L
Weight, net 13 kg | 28.66 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence