E11F01P78
Twin Triplexer 698-960//1710-2170//2300-2690 MHz, dc bypass on all port
Specifications
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 262 mm | 10.315 in |
Width | 190 mm | 7.48 in |
Depth | 137 mm | 5.394 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 2000 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 698-960 | 1710-2170 | 2300-2690 |
License Band | CEL 900, Band Pass | AWS 2000, Band Pass IMT 2100, Band Pass | TDD 2300, Band Pass TDD 2600, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–960 | 1710–2170 | 2300–2690 |
Insertion Loss, maximum, dB | 0.40 | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.15 | 0.30 | 0.35 |
Return Loss, minimum, dB | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 50 | 50 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.9 L |
Weight, net | 6.3 kg | 13.889 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Triplexer |
General Specifications
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 262 mm | 10.315 in |
Width | 190 mm | 7.48 in |
Depth | 137 mm | 5.394 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 2000 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 698-960 | 1710-2170 | 2300-2690 |
License Band | CEL 900, Band Pass | AWS 2000, Band Pass; IMT 2100, Band Pass | TDD 2300, Band Pass; TDD 2600, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–960 | 1710–2170 | 2300–2690 |
Insertion Loss, maximum, dB | 0.40 | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.15 | 0.30 | 0.35 |
Return Loss, minimum, dB | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 50 | 50 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.9 L |
Weight, net | 6.3 kg | 13.889 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse