Warning Icon
This product was discontinued on: July 1, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

E11F01P65

Triplexer 790-862/880-960 & 1710-1880 & 1920-2170 MHZ, dc bypass on all ports

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • dc/AISG pass-through on all frequency ports
  • Designed for network Modernization, introduction of LTE800 on existing site

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC8921
Color Gray
Common Port Label COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 255 mm | 10.039 in
Width 285 mm | 11.22 in
Depth 67 mm | 2.638 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 900 | DCS 1800 | EDD 800 | IMT 2100

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation 800 900 1800 2100
License Band EDD 800, Band Pass CEL 900, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–862 880–960
1710–1880
1920–2170
Insertion Loss, maximum, dB 0.40 0.40
Return Loss, minimum, dB 21 21
Isolation, minimum, dB 50 50
3rd Order PIM, maximum, dBc -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 4.9 L
Weight, net 6.5 kg | 14.33 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC8921
Color Gray
Common Port Label COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 255 mm | 10.039 in
Width 285 mm | 11.22 in
Depth 67 mm | 2.638 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass CEL 900 | DCS 1800 | EDD 800 | IMT 2100

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation 800 900 1800 2100
License Band EDD 800, Band Pass CEL 900, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–862 880–960;1710–1880; 1920–2170
Insertion Loss, maximum, dB 0.40 0.40
Return Loss, minimum, dB 21 21
Isolation, minimum, dB 50 50
3rd Order PIM, maximum, dBc -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 4.9 L
Weight, net 6.5 kg | 14.33 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence