E11F01P46
Twin Diplexer, LTE 800/GSM 900 AISG compatible, dc pass on LTE 800 port
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC89 |
Color | Gray |
Common Port Label | Port 3 |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 175 mm | 6.89 in |
Width | 207 mm | 8.15 in |
Depth | 143.2 mm | 5.638 in |
Mounting Pipe Diameter Range | 40–140 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 900 | EDD 800 | LMR 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 2 |
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 2 790-862 | PORT 1 880-960 |
License Band | EDD 800, Band Pass | CEL 900, Band Pass LMR 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 790–862 | 880–960 |
Insertion Loss, typical, dB | 0.35 | 0.35 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 200 | 200 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 7.5 kg | 16.535 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC89 |
Color | Gray |
Common Port Label | Port 3 |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 175 mm | 6.89 in |
Width | 207 mm | 8.15 in |
Depth | 143.2 mm | 5.638 in |
Mounting Pipe Diameter Range | 40–140 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 900 | EDD 800 | LMR 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 2 |
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 2 790-862 | PORT 1 880-960 |
License Band | EDD 800, Band Pass | CEL 900, Band Pass; LMR 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 790–862 | 880–960 |
Insertion Loss, typical, dB | 0.35 | 0.35 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 200 | 200 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 7.5 kg | 16.535 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse