CBC781921WT-DS | E15V90P47
Twin Quadplexer, 700-750/850/PCS/AWS-WCS, DC Sense
Specifications
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- Automatic dc switching with dc sense
- Convertible mounting brackets
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Product Family | CBC781921W |
Color | Gray |
Common Port Label | Common |
Data Port Interface | USB |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 178 mm | 7.008 in |
Width | 283 mm | 11.142 in |
Depth | 120 mm | 4.724 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 15 mA @ 12 V | 15 mA @ 24 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 4 |
Port Designation | 698–798 | 824–894 | 1850–1990 | AWS-WCS | AWS-WCS |
License Band | LMR 750, Band Pass USA 700, Band Pass USA 750, Band Pass | CEL 850, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–798 | 824–894 | 1850–1990 | 1695–1780 2110–2200 | 2305–2360 |
Insertion Loss, maximum, dB | 0.50 | 0.50 | 0.50 | 0.50 | 0.40 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 | 0.20 |
Total Group Delay, maximum, ns | 40 | 55 | 55 | 25 | 25 |
Return Loss, minimum, dB | 20 | 20 | 20 | 20 | 20 |
Return Loss, typical, dB | 22 | 22 | 22 | 22 | 22 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 | 50 |
Isolation, typical, dB | 65 | 55 | 55 | 55 | 55 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 9.1 kg | 20.062 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Product Family | CBC781921W |
Color | Gray |
Common Port Label | Common |
Data Port Interface | USB |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 178 mm | 7.008 in |
Width | 283 mm | 11.142 in |
Depth | 120 mm | 4.724 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 15 mA @ 12 V | 15 mA @ 24 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 4 |
Port Designation | 698–798 | 824–894 | 1850–1990 | AWS-WCS | AWS-WCS |
License Band | LMR 750, Band Pass; USA 700, Band Pass; USA 750, Band Pass | CEL 850, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–798 | 824–894 | 1850–1990 | 1695–1780; 2110–2200 | 2305–2360 |
Insertion Loss, maximum, dB | 0.50 | 0.50 | 0.50 | 0.50 | 0.40 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 | 0.20 |
Total Group Delay, maximum, ns | 40 | 55 | 55 | 25 | 25 |
Return Loss, minimum, dB | 20 | 20 | 20 | 20 | 20 |
Return Loss, typical, dB | 22 | 22 | 22 | 22 | 22 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 | 50 |
Isolation, typical, dB | 65 | 55 | 55 | 55 | 55 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 9.1 kg | 20.062 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Software
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Software
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse