Warning Icon
This product was discontinued on: June 30, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

CBC721A-03 | E15V95P17

Active Diplexer, 698–894 MHz/1710–2170 MHz with Sniffer and LOC

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC721A
Color Gray
Common Port Label COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck
Test Port Interface N Female

Dimensions

Height 199 mm | 7.835 in
Width 110 mm | 4.331 in
Depth 69 mm | 2.717 in
Ground Screw Diameter 6.35 mm | 0.25 in
Mounting Pipe Diameter Range 40–160 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | CEL 850 | DCS 1800 | EDD 800 | IMT 2100 | LMR 750 | LMR 800 | PCS 1900 | USA 700 | USA 750

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner dc Sensing
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 11 mA @ 12 V | 13 mA @ 24 V
Operating Current Tolerance ±2 mA
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
AISG Connector 8-pin DIN Male
AISG Connector Standard IEC 60130-9

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation 698–894 1710–2170
License Band APT 700, Band Pass
CEL 850, Band Pass
EDD 800, Band Pass
LMR 750, Band Pass
LMR 800, Band Pass
USA 700, Band Pass
USA 750, Band Pass
AWS 1700, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass
PCS 1900, Band Pass
Test Port Coupling, typical, dB -40.0 -30.0

Electrical Specifications, Band Pass

Frequency Range, MHz 698–894 1710–2170
Insertion Loss, maximum, dB 0.15 0.15
Insertion Loss, typical, dB 0.05 0.10
Total Group Delay, maximum, ns 10 10
Return Loss, minimum, dB 22 22
Return Loss, typical, dB 25 25
Isolation, minimum, dB 60 60
Input Power, RMS, maximum, W 500 500
Input Power, PEP, maximum, W 5,000 5,000
3rd Order PIM, typical, dBc -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.5 L
Weight, net 2.1 kg | 4.63 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC721A
Color Gray
Common Port Label COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck
Test Port Interface N Female

Dimensions

Height 199 mm | 7.835 in
Width 110 mm | 4.331 in
Depth 69 mm | 2.717 in
Ground Screw Diameter 6.35 mm | 0.25 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | CEL 850 | DCS 1800 | EDD 800 | IMT 2100 | LMR 750 | LMR 800 | PCS 1900 | USA 700 | USA 750

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner dc Sensing
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 11 mA @ 12 V | 13 mA @ 24 V
Operating Current Tolerance ±2 mA
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
AISG Connector 8-pin DIN Male
AISG Connector Standard IEC 60130-9

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation 698–894 1710–2170
License Band APT 700, Band Pass; CEL 850, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; USA 700, Band Pass; USA 750, Band Pass AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass
Test Port Coupling, typical, dB -40.0 -30.0

Electrical Specifications, Band Pass

Frequency Range, MHz 698–894 1710–2170
Insertion Loss, maximum, dB 0.15 0.15
Insertion Loss, typical, dB 0.05 0.10
Total Group Delay, maximum, ns 10 10
Return Loss, minimum, dB 22 22
Return Loss, typical, dB 25 25
Isolation, minimum, dB 60 60
Input Power, RMS, maximum, W 500 500
Input Power, PEP, maximum, W 5,000 5,000
3rd Order PIM, typical, dBc -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.5 L
Weight, net 2.1 kg | 4.63 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence