CBC1921Y-DS-6X | E15S07P40
Diplexer Suitcase 6pk PCS/AWS 1-4, DC Sense
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1921Y |
Common Port Label | COM |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 482.6 mm | 19 in |
Width | 154.7 mm | 6.091 in |
Depth | 555.5 mm | 21.87 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | dc Sensing |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 5 | 6 | 1 | 2 | 3 | 4 | 5 | 6 |
Branch | 1 | 2 |
Port Designation | AWS | PCS |
License Band | AWS 1700, Band Pass | PCS 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780 2110–2200 | 1850–1990 |
Insertion Loss, maximum, dB | 0.50 | 0.50 |
Insertion Loss, typical, dB | 0.40 | 0.40 |
Total Group Delay, maximum, ns | 25 | 25 |
Return Loss, minimum, dB | 19 | 19 |
Return Loss, typical, dB | 22 | 22 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 53 | 53 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Packaging and Weights
Weight, net | 30 kg | 66.139 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1921Y |
Common Port Label | COM |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 482.6 mm | 19 in |
Width | 154.7 mm | 6.091 in |
Depth | 555.5 mm | 21.87 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | dc Sensing |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 5 | 6 | 1 | 2 | 3 | 4 | 5 | 6 |
Branch | 1 | 2 |
Port Designation | AWS | PCS |
License Band | AWS 1700, Band Pass | PCS 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780; 2110–2200 | 1850–1990 |
Insertion Loss, maximum, dB | 0.50 | 0.50 |
Insertion Loss, typical, dB | 0.40 | 0.40 |
Total Group Delay, maximum, ns | 25 | 25 |
Return Loss, minimum, dB | 19 | 19 |
Return Loss, typical, dB | 22 | 22 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 53 | 53 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Packaging and Weights
Weight, net | 30 kg | 66.139 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse