CHB726-01-2X
Twin Hybrid Combiner
Specifications
Specifications
Product Classification
Product Type | Hybrid combiner |
Product Brand | UltraBand™ |
General Specifications
AISG Carrier | 2176 KHz ± 100 ppm |
Color | Gray |
Connector Interface | 7-16 DIN Female |
Modularity | Two-pack twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps |
Dimensions
Height | 181 mm | 7.126 in |
Width | 371 mm | 14.606 in |
Depth | 86.5 mm | 3.406 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -160 dBc |
dc Pass-through | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
dc Current, maximum | 2.5 A |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 16 dB |
Electrical Specifications, Branch 1
Coupling | 3.1 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 698 – 2700 MHz |
Port Designation | Port 1 |
Insertion Loss Ripple, maximum | ±0.4 dB |
Return Loss, minimum | 20 dB |
Electrical Specifications, Branch 2
Coupling | 3.1 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 698 – 2700 MHz |
Port Designation | Port 2 |
Insertion Loss Ripple, maximum | ±0.4 dB |
Return Loss, minimum | 20 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 9 kg | 19.842 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hybrid combiner |
Product Brand | UltraBand™ |
General Specifications
AISG Carrier | 2176 KHz ± 100 ppm |
Color | Gray |
Connector Interface | 7-16 DIN Female |
Modularity | Two-pack twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps |
Dimensions
Height | 181 mm | 7.126 in |
Width | 371 mm | 14.606 in |
Depth | 86.5 mm | 3.406 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -160 dBc |
dc Pass-through | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
dc Current, maximum | 2.5 A |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 16 dB |
Electrical Specifications, Branch 1
Coupling | 3.1 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 698 – 2700 MHz |
Port Designation | Port 1 |
Insertion Loss Ripple, maximum | ±0.4 dB |
Return Loss, minimum | 20 dB |
Electrical Specifications, Branch 2
Coupling | 3.1 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 698 – 2700 MHz |
Port Designation | Port 2 |
Insertion Loss Ripple, maximum | ±0.4 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 9 kg | 19.842 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse