Warning Icon
This product was discontinued on: October 31, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • S-4-UW-H-NI6
    Ultra Wideband Four-way Low PIM Reactive High Power Splitter, 555–6000 MHz (Additional mounting bracket PN:42396A-17 sold separately)

S-4-CPUSEW-H-NI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Multiband Four-way Low PIM Reactive High Power Splitter, 578–3800 MHz (Additional mounting bracket PN:42396A-17 sold separately)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 61 mm | 2.402 in
Width 61 mm | 2.402 in
Length 166 mm | 6.535 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.4 dB @ 578–2700 MHz | 0.55 dB @ 2700–3800 MHz
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 578 – 3800 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 6 dB
VSWR at Frequency Band 1.35:1 @ 578–698 MHz | 1.3:1 @ 698–3800 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 110 mm | 4.331 in
Length, packed 170 mm | 6.693 in
Weight, gross 0.52 kg | 1.146 lb
Weight, net 0.43 kg | 0.948 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 61 mm | 2.402 in
Width 61 mm | 2.402 in
Length 166 mm | 6.535 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.4 dB @ 578–2700 MHz | 0.55 dB @ 2700–3800 MHz
Average Power, maximum 300 W
Impedance 50 ohm
Operating Frequency Band 578 – 3800 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 6 dB
VSWR at Frequency Band 1.35:1 @ 578–698 MHz | 1.3:1 @ 698–3800 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 110 mm | 4.331 in
Length, packed 170 mm | 6.693 in
Weight, gross 0.52 kg | 1.146 lb
Weight, net 0.43 kg | 0.948 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification