Warning Icon
This product was discontinued on: October 31, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

C-20-CPUSE-N-AI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

20 dB, Air Directional Coupler, 555–2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 75 mm | 2.953 in
Length 155 mm | 6.102 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 20 dB
Coupling Tolerance ±1.0dB @ 698–2700 MHz | ±2.0dB @ 555–698 MHz
Impedance 50 ohm
Isolation at Frequency Band 40 dB @ 555–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 4.5 N-m | 39.828 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Volume 648 cc | 39.543 in³
Weight, gross 0.42 kg | 0.926 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 75 mm | 2.953 in
Length 155 mm | 6.102 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 20 dB
Coupling Tolerance ±1.0dB @ 698–2700 MHz | ±2.0dB @ 555–698 MHz
Impedance 50 ohm
Isolation at Frequency Band 40 dB @ 555–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 4.5 N-m | 39.828 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Volume 648 cc | 39.543 in³
Weight, gross 0.42 kg | 0.926 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification