SSC-760236966E2U | 12 in Pole Top with ant concealment for Ericsson
Top of Pole 12in Dia Concealment Enclosure for up to three Ericsson 220x / 440x radios with a 12" radome
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760236966E2U | 12 in Pole Top with ant concealment for Ericsson by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Enclosure Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
Pole Top Concealment with a shroud that is 12" in diameter and 62" tall that can accommodate CommScope as well as most antenna manufacturers antennas that are less than 12" in diameter. Please reach out to your CommScope Representative for exact model number.
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
See compatibility matrix for compatible antennas
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
See compatibility matrix for compatible antennas
- Enclosure for holding up to 3 metro cell radios directly below a multiband canister antenna
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
- Matching light pole or monopole options available
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | DK | GALTRONICS | GAMMA NU | ROSENBERGER |
Antennas Included | None |
Color Options | Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x |
Radios Included | None |
Dimensions
Height | 1574.800 mm | 62 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.115 m³ | 4.06 ft³ |
Weight (unloaded) | 26.308 kg | 58 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | DK | GALTRONICS | GAMMA NU | ROSENBERGER |
Antennas Included | None |
Color Options | Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x |
Radios Included | None |
Dimensions
Height | 1574.800 mm | 62 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.115 m³ | 4.06 ft³ |
Weight (unloaded) | 26.308 kg | 58 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse