7845793-00 | Filter TDD 3500
Passband filter for TDD 3500
Specifications
Product Classification
Product Type | Filter |
Product Brand | ERA® |
General Specifications
Color | White (RAL 9010) |
RF Connector Interface | 4.3-10 Female |
RF Inputs, quantity | 2 |
RF Outputs, quantity | 2 |
Dimensions
Height | 42 mm | 1.654 in |
Width | 130 mm | 5.118 in |
Depth | 203.5 mm | 8.012 in |
Electrical Specifications
Input Power, maximum, specific | 5 W CW | 50 W Peak |
Insertion Loss at Operating Frequency, maximum | 1.0 dB @ 3450–3800 MHz | 1.3 dB @ 3420–3450 MHz | 2.6 dB @ 3410–3420 MHz |
Return Loss, minimum | 18 dB |
Band Rejection at Operating Frequency, minimum | 43 dB @ 3000–3400 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 3410 – 3800 MHz |
Environmental Specifications
Operating Temperature | -33 °C to +50 °C (-27.4 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Weight, net | 3 kg | 6.614 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Filter |
Product Brand | ERA® |
General Specifications
Color | White (RAL 9010) |
RF Connector Interface | 4.3-10 Female |
RF Inputs, quantity | 2 |
RF Outputs, quantity | 2 |
Dimensions
Height | 42 mm | 1.654 in |
Width | 130 mm | 5.118 in |
Depth | 203.5 mm | 8.012 in |
Electrical Specifications
Input Power, maximum, specific | 5 W CW | 50 W Peak |
Insertion Loss at Operating Frequency, maximum | 1.0 dB @ 3450–3800 MHz | 1.3 dB @ 3420–3450 MHz | 2.6 dB @ 3410–3420 MHz |
Return Loss, minimum | 18 dB |
Band Rejection at Operating Frequency, minimum | 43 dB @ 3000–3400 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 3410 – 3800 MHz |
Environmental Specifications
Operating Temperature | -33 °C to +50 °C (-27.4 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Weight, net | 3 kg | 6.614 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse