1933659-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SL Series USB A to USB A Coupler Insert, black
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Insert |
Product Series | SL Series |
General Specifications
Color | Black |
Interface Type | USB |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 20.574 mm | 0.81 in |
Width | 14.478 mm | 0.57 in |
Depth | 34.544 mm | 1.36 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Insert |
Product Series | SL Series |
General Specifications
Color | Black |
Interface Type | USB |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 20.574 mm | 0.81 in |
Width | 14.478 mm | 0.57 in |
Depth | 34.544 mm | 1.36 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse