2848025-8 | SLX-COL-CAP-YL-50
Base Product: 2848025
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SLX Jack Color Cap, Yellow (50 ea/pkg)
Specifications
Features and Benefits
- Fits on all SLX jacks
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Color Cap |
General Specifications
Color | Yellow |
Integrated Dust Cover Type | None |
Dimensions
Height | 16.13 mm | 0.635 in |
Width | 14.43 mm | 0.568 in |
Depth | 6.25 mm | 0.246 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 50 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Color Cap |
General Specifications
Color | Yellow |
Integrated Dust Cover Type | None |
Dimensions
Height | 16.13 mm | 0.635 in |
Width | 14.43 mm | 0.568 in |
Depth | 6.25 mm | 0.246 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 50 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse