Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1-2848025-RD | SLX-COL-CAP-DC-RD-50

Base Product: 2848025

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SLX Jack Color Cap with Dust Cover, Red (50 ea/pkg)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Fits on all SLX jacks

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Color Cap

General Specifications

Color Red
Integrated Dust Cover Type Hinged

Dimensions

Height 16.13 mm | 0.635 in
Width 14.43 mm | 0.568 in
Depth 8.25 mm | 0.325 in

Material Specifications

Material Type PC+ABS

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 50

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Color Cap

General Specifications

Color Red
Integrated Dust Cover Type Hinged

Dimensions

Height 16.13 mm | 0.635 in
Width 14.43 mm | 0.568 in
Depth 8.25 mm | 0.325 in

Material Specifications

Material Type PC+ABS

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 50

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification