Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860662281

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

MPO24,FEMALE,SM, GREEN,3.0MM

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand TeraSPEED®

General Specifications

Color Green
Color, boot Red
Ferrule Geometry Angled
Interface MPO/APC Female
Interface Feature Unpinned
Total Fiber Count 24

Dimensions

Length 60.1 mm | 2.366 in
Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Polymer

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.5 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.5 dB
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 60 dB

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand TeraSPEED®

General Specifications

Color Green
Color, boot Red
Ferrule Geometry Angled
Interface MPO/APC Female
Interface Feature Unpinned
Total Fiber Count 24

Dimensions

Length 60.1 mm | 2.366 in
Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Polymer

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.5 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.5 dB
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 60 dB

Packaging and Weights

Packaging quantity 1

Product Specification

Product Specification