F075BKS1
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR75, 10.0–15.0 GHz, with interface types MIL-F-3922/70-016 and PBR120, 300 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | MIL-F-3922/70-016 |
Interface 2 | PBR120 |
Dimensions
Length | 300 mm | 11.811 in |
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Attenuation | 0.59 dB/m | 0.18 dB/ft |
Average Power | 750 W |
Operating Frequency Band | 10.0 – 15.0 GHz |
Peak Power | 140 kW |
VSWR | 1.100000023841858 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 64 mm | 2.52 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 115 mm | 4.528 in |
Maximum Twist | 360 °/m | 109.728 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | MIL-F-3922/70-016 |
Interface 2 | PBR120 |
Dimensions
Length | 300 mm | 11.811 in |
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Attenuation | 0.59 dB/m | 0.18 dB/ft |
Average Power | 750 W |
Operating Frequency Band | 10.0 – 15.0 GHz |
Peak Power | 140 kW |
VSWR | 1.100000023841858 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 64 mm | 2.52 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 115 mm | 4.528 in |
Maximum Twist | 360 °/m | 109.728 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse