Warning Icon
This product was discontinued on: December 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available

8-1427439-4

Base Product: C-LN

  • Available in:
  • Asia

Indoor/Outdoor Fiber Optic Cable, 12-fiber, singlemode, OS2, LSZH, loose tube, gel-filled, cut length

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 4.1 mm | 0.161 in
Diameter Over Jacket 8 mm | 0.315 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-2 E3

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 73 kg/km | 49.054 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 4.1 mm | 0.161 in
Diameter Over Jacket 8 mm | 0.315 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-2 E3

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 73 kg/km | 49.054 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification