Indoor/Outdoor Fiber Optic Cable, 6-fiber, singlemode, OS2, LSZH, loose tube, gel-filled, cut length
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | Z-CN |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Buffer Tube/Subunit Diameter | 4.1 mm | 0.161 in |
Diameter Over Jacket | 8 mm | 0.315 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 80 mm | 3.150 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 1800 N | 404.656 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 70 kg/km | 47.038 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | Z-CN |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Buffer Tube/Subunit Diameter | 4.1 mm | 0.161 in |
Diameter Over Jacket | 8 mm | 0.315 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 80 mm | 3.150 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 1800 N | 404.656 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 70 kg/km | 47.038 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse