Indoor/Outdoor Fiber Optic Cable, Dry, 12-fiber, OFNR, OM3, black
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Diameter Over Jacket | 7.3 mm | 0.287 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 152.4 mm | 6 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
10 Gbps Ethernet Distance | 300 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAC (OM3) |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Riser |
Packaging and Weights
Cable weight | 53 kg/km | 35.614 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Diameter Over Jacket | 7.3 mm | 0.287 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 152.4 mm | 6 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
10 Gbps Ethernet Distance | 300 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAC (OM3) |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Riser |
Packaging and Weights
Cable weight | 53 kg/km | 35.614 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse