Fiber Optic Cable, 4-fiber, OS2, 4000 m, yellow
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Cable Length | 4000 m | 13123.36 ft |
Diameter Over Jacket | 5 mm | 0.197 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Minimum Bend Radius, unloaded | 50 mm | 1.969 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 650 N | 146.126 lbf |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 27 kg/km | 18.143 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Cable Length | 4000 m | 13123.36 ft |
Diameter Over Jacket | 5 mm | 0.197 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Minimum Bend Radius, unloaded | 50 mm | 1.969 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 650 N | 146.126 lbf |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 27 kg/km | 18.143 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse