Warning Icon
This product was discontinued on: October 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available

3-1427437-5

Base Product: Z-CN

  • Available in:
  • Asia
  • Australia/New Zealand

Indoor/Outdoor Fiber Optic Cable, 6-fiber, multimode, OM4, LSZH, loose tube, gel-filled, 3KM length

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series Z-CN

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Buffer Tube/Subunit Diameter 4.1 mm | 0.161 in
Diameter Over Jacket 8 mm | 0.315 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.150 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-2 E3
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1-2-E1

Optical Specifications

Fiber Type OM4

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 70 kg/km | 47.038 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series Z-CN

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Buffer Tube/Subunit Diameter 4.1 mm | 0.161 in
Diameter Over Jacket 8 mm | 0.315 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 80 mm | 3.150 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 1800 N | 404.656 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-2 E3
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1-2-E1

Optical Specifications

Fiber Type OM4

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 70 kg/km | 47.038 lb/kft
Click on image to enlarge.

Product Specification

Product Specification