Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

2-599622-4 | C-004-CN-8W-M04YL/28G/GY/E

Base Product: C-CN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Optic Cable, 4-fiber, OS2, 2000 m, yellow. Provides Rodent Resistance.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CN

General Specifications

Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Yellow
Jacket Marking Meters
Fibers per Subunit, quantity 4
Total Fiber Count 4

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 129.5 mm | 5.098 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 650 N | 146.126 lbf
Tensile Load, short term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 48 kg/km | 32.255 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CN

General Specifications

Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Yellow
Jacket Marking Meters
Fibers per Subunit, quantity 4
Total Fiber Count 4

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Mechanical Specifications

Minimum Bend Radius, loaded 129.5 mm | 5.098 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, long term, maximum 650 N | 146.126 lbf
Tensile Load, short term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 48 kg/km | 32.255 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant