Warning Icon
This product was discontinued on: June 13, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

2-599149-4

Base Product: C-DS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Optic Cable, 16-fiber, OS2, 2000 m, yellow

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Yellow
Jacket Marking Meters
Total Fiber Count 16

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 7.5 mm | 0.295 in

Mechanical Specifications

Minimum Bend Radius, loaded 99.1 mm | 3.902 in
Minimum Bend Radius, unloaded 99.1 mm | 3.902 in
Tensile Load, long term, maximum 600 N | 134.885 lbf
Tensile Load, short term, maximum 996 N | 223.91 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.40 dB/km @ 1,300 nm | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 46 kg/km | 30.911 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Yellow
Jacket Marking Meters
Total Fiber Count 16

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 7.5 mm | 0.295 in

Mechanical Specifications

Minimum Bend Radius, loaded 99.1 mm | 3.902 in
Minimum Bend Radius, unloaded 99.1 mm | 3.902 in
Tensile Load, long term, maximum 600 N | 134.885 lbf
Tensile Load, short term, maximum 996 N | 223.91 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.40 dB/km @ 1,300 nm | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 46 kg/km | 30.911 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant