Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

2-1716000-2 | C-024-CN-5K-M24AQ/40G/AY/E

Base Product: C-CN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Optic Cable, 24-fiber, OM4, Aqua

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CN

General Specifications

Cable Type Loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Jacket Color Aqua
Jacket Marking Meters
Fibers per Subunit, quantity 24
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Buffer Tube/Subunit Diameter 4 mm | 0.157 in
Diameter Over Jacket 8 mm | 0.315 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 150 mm | 5.906 in
Minimum Bend Radius, unloaded 140 mm | 5.512 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 600 N | 134.885 lbf
Compression 20 N/mm | 114.203 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 20 N-m | 177.015 in lb
Impact Test Method IEC 60794-1 E4

Optical Specifications

Fiber Type OM4, LazrSPEED®

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 60 kg/km | 40.318 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CN

General Specifications

Cable Type Loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Jacket Color Aqua
Jacket Marking Meters
Fibers per Subunit, quantity 24
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Buffer Tube/Subunit Diameter 4 mm | 0.157 in
Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 150 mm | 5.906 in
Minimum Bend Radius, unloaded 140 mm | 5.512 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 600 N | 134.885 lbf
Compression 20 N/mm | 114.203 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 20 N-m | 177.015 in lb
Impact Test Method IEC 60794-1 E4

Optical Specifications

Fiber Type OM4, LazrSPEED®

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 60 kg/km | 40.318 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification