Warning Icon
This product was discontinued on: November 30, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

RGS-V0CX0B-P

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

RiserGuide® 7' x 10" Vertical Riser, putty

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • RiserGuide components can be easily installed anywhere on the riser
  • RiserGuide is a flexible and modular on-the-spot cable management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber vertical cable management
Product Brand RiserGuide®

General Specifications

Color Putty white
Section Type Vertical section

Environmental Specifications

Flammability Rating UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | LSZH | TCO '99 | WEEE
Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber vertical cable management
Product Brand RiserGuide®

General Specifications

Color Putty white
Section Type Vertical section

Environmental Specifications

Flammability Rating UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | LSZH | TCO '99 | WEEE
Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification