FGS-ACC102-COVER
- Available in:
- EMEA
FiberGuide® 4x6in to TYTON 4in Transition Adapter Cover, Black
Specifications
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber raceway cover |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Transition Adapter |
Dimensions
Height | 117.856 mm | 4.640 in |
Width | 165.1 mm | 6.500 in |
Length | 209.55 mm | 8.250 in |
System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.617 kg | 1.360 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber raceway cover |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Transition Adapter |
Dimensions
Height | 117.856 mm | 4.640 in |
Width | 165.1 mm | 6.500 in |
Length | 209.55 mm | 8.250 in |
System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.617 kg | 1.360 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse