Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DFT-12S2

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Direct trunk, 12 Bend Insensitive Singlemode Fiber. End 1: DLC, End 2: DLC.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFT
Ordering Note CommScope® non-standard product

General Specifications

Construction Type Discrete fiber trunk
Interface, Connector A DLC
Interface Feature, connector A Uniboot
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Uniboot
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 12

Dimensions

Cable Assembly Length Range (m) 1 – 200
Diameter Over Jacket 6 mm | 0.236 in

Mechanical Specifications

Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Type G.657.A2/B2
Insertion Loss, typical 0.5 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor

Packaging and Weights

Cable weight 37 kg/km | 24.863 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFT
Ordering Note CommScope® non-standard product

General Specifications

Construction Type Discrete fiber trunk
Interface, Connector A DLC
Interface Feature, connector A Uniboot
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Uniboot
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 12

Dimensions

Cable Assembly Length Range (m) 1 – 200
Diameter Over Jacket 6 mm | 0.236 in

Mechanical Specifications

Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Type G.657.A2/B2
Insertion Loss, typical 0.5 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor

Packaging and Weights

Cable weight 37 kg/km | 24.863 lb/kft

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist