PTS1P-HMQR
PTS1-50-P SureFlex® Jumper with interface types 4.3-10 Male and QMA Male Right angle, Variable Length
Features and Benefits
- WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | PTS1-50-P |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Right angle |
Interface, Connector A | 4.3-10 Male |
Interface, Connector B | QMA Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.222 | 20.01 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | PTS1-50-P |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Right angle |
Interface, Connector A | 4.3-10 Male |
Interface, Connector B | QMA Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.222 | 20.01 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse