Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4-BNFNM-50M

LDF4-50A SureFlex® Jumper with interface types N Female Bulkhead and N male , 50M

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Bulkhead
Body Style, Connector B Straight
Interface, Connector A N Female
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 50 m | 164.042 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -28 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Bulkhead
Body Style, Connector B Straight
Interface, Connector A N Female
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 50 m | 164.042 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -28 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.