Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-XMPNF-M5

Base Product: F1A-XMPNF

FSJ1-50A SureFlex® Jumper with interface types NEX10 Male Push-Pull and N Female, 0.5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B N Female
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.640 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.135 23.98
1700–2200 MHz 1.135 23.98
2500–2700 MHz 1.135 23.98
3400–3800 MHz 1.222 20.01

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B N Female
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.640 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.135 23.98
1700–2200 MHz 1.135 23.98
2500–2700 MHz 1.135 23.98
3400–3800 MHz 1.222 20.01

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.