Warning Icon
This product was discontinued on: December 7, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

TP6ATH-WT07

  • Available in:
  • Australia/New Zealand
  • Latin America
  • North America

Ultim8 Copper Patch Cord, 4-pair-to-4-pair, category 6A, white, 7 ft

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Twisted pair patch cord
Product Brand Ultim 8®

General Specifications

ANSI/TIA Category 6A
Interface, Connector A 4-pair plug
Interface, Connector B 4-pair plug
Jacket Color White
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 2.13 m | 6.988 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Twisted pair patch cord
Product Brand Ultim 8®

General Specifications

ANSI/TIA Category 6A
Interface, Connector A 4-pair plug
Interface, Connector B 4-pair plug
Jacket Color White
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 2.13 m | 6.988 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification