TP6ATB0WT10
- Available in:
- Australia/New Zealand
- Latin America
- North America
Ultim8 Copper Patch Cord, 4-pair to RJ45, category 6A, white, 10 ft
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Product Type | Twisted pair patch cord |
Product Brand | Ultim 8® |
General Specifications
ANSI/TIA Category | 6A |
Interface, Connector A | 4-pair plug |
Interface, Connector B | RJ45 plug |
Jacket Color | White |
Pairs, quantity | 4 |
Wiring | T568A |
Dimensions
Cord Length | 3.05 m | 10.007 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Product Type | Twisted pair patch cord |
Product Brand | Ultim 8® |
General Specifications
ANSI/TIA Category | 6A |
Interface, Connector A | 4-pair plug |
Interface, Connector B | RJ45 plug |
Jacket Color | White |
Pairs, quantity | 4 |
Wiring | T568A |
Dimensions
Cord Length | 3.05 m | 10.007 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse