Warning Icon
This product was discontinued on: February 8, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

CPCFFQ2

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED Xpress® VisiPatch® 360 to VisiPatch® 360 GigaSPEED Xpress® 4 Pair Plenum Patch Cord

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair patch cord
Product Brand GigaSPEED Xpress® | VisiPatch 360®
Product Series CPC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A VisiPatch® 360
Interface Feature, connector A Standard
Interface, Connector B VisiPatch® 360
Interface Feature, connector B Standard
Jacket Color Blue | White
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring VisiPatch® 360

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Diameter Over Jacket 6.35 mm | 0.250 in
Compatible Conductor Gauge, solid 24 AWG

Wiring Diagram

Click on image to enlarge.

Electrical Specifications

dc Resistance, maximum 0.3 ohm

Ordering Tree

Click on image to enlarge.

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 200 times
Plug Retention Force, minimum 44 N | 9.892 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair patch cord
Product Brand GigaSPEED Xpress® | VisiPatch 360®
Product Series CPC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A VisiPatch® 360
Interface Feature, connector A Standard
Interface, Connector B VisiPatch® 360
Interface Feature, connector B Standard
Jacket Color Blue | White
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring VisiPatch® 360

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Diameter Over Jacket 6.35 mm | 0.250 in
Compatible Conductor Gauge, solid 24 AWG

Electrical Specifications

dc Resistance, maximum 0.3 ohm

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 200 times
Plug Retention Force, minimum 44 N | 9.892 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system