4-2111250-0
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Sigma-Link™ Universal Connectivity Platform Q-Fit Cable Assembly, F/UTP, Category 6A, C to C, 40 ft
Specifications
Features and Benefits
- Sigma-Link is a pre-terminated factory-tested copper system for networking infrastructures and guarantees a 100% throughput performance
- Sigma-Link cable assemblies are offered in Housing-to-Housing, Housing-to-Jacks, Housing-to-Plugs and Housing to stub tail configurations
- Ranging from Category 6 to Category 7A, Sigma-Link supports up to 10GbE (10 Gigabit Ethernet) transmission and beyond
- Housing-to-Housing version features integrated Plastic Optical Fiber (POF) for easy tracing of far end
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Copper trunk cable assembly |
Product Brand | Sigma-Link™ |
Product Series | Sigma-Link | UCP |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | F/UTP (shielded) |
Conductor Type | Solid |
Interface, Connector A | Information outlet |
Interface Feature, connector A | Single row | Standard density |
Interface, Connector B | Information outlet |
Interface Feature, connector B | Single row | Standard density |
Jacket Color | Blue |
Link Count | 6 |
Transmission Standards | ISO/IEC 11801 Class EA |
Dimensions
Cord Length | 12.19 m | 39.993 ft |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -20 °C to +80 °C (-4 °F to +176 °F) |
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Copper trunk cable assembly |
Product Brand | Sigma-Link™ |
Product Series | Sigma-Link | UCP |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | F/UTP (shielded) |
Conductor Type | Solid |
Interface, Connector A | Information outlet |
Interface Feature, connector A | Single row | Standard density |
Interface, Connector B | Information outlet |
Interface Feature, connector B | Single row | Standard density |
Jacket Color | Blue |
Link Count | 6 |
Transmission Standards | ISO/IEC 11801 Class EA |
Dimensions
Cord Length | 12.19 m | 39.993 ft |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -20 °C to +80 °C (-4 °F to +176 °F) |
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse