2111179-4
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, category 6A, UTP, with security key, black, 4 ft
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Interface, Connector A | RJ45 plug with security key |
Interface, Connector B | RJ45 plug with security key |
Jacket Color | Black |
Pairs, quantity | 4 |
Dimensions
Cord Length | 3.05 m | 10.007 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Interface, Connector A | RJ45 plug with security key |
Interface, Connector B | RJ45 plug with security key |
Jacket Color | Black |
Pairs, quantity | 4 |
Dimensions
Cord Length | 3.05 m | 10.007 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse